1. 产品搜索电阻器微调电位器PVG3A103C01B00

PVG3A103C01B00

  • 停产日:2017/1/31

外观&形状

Murata Icon X 规格

额定功率 0.25W
形状 SMD
最大工作电压 200Vdc
调整方向 上方
尺寸 3mm
自动调整 Yes
调节转数(有效旋转角度) 1(210°±10°)
机械旋转角度 250+/-10 deg.
总电阻值 10kΩ
总电阻值公差 ±20%
电阻温度系数 ±150ppm/℃
电阻变化特性 B(Linear)
接触电阻变化 2% of standard total resistance or 3ohm max., whichever is greater
剩余电阻 1% od standard total resistance or 2ohm max., whichever is greater
力矩 4.9mN・m max.
额定功率测量条件 70℃
工作温度范围 -55℃ to 125℃
质量 0.06g

Murata Icon X 特点

1. Sealed construction protects the interior from dust
    and liquid, which achieves stable performance.
2. Driver plate with cross-slot is suitable for
    automatic adjustment.
3. Rotor with large diameter and deep groove improves
    driver insertion.
4. 3mm and 4mm land pattern can be used without change.
    (Gull-wing is suitable for 4mm size land pattern.)

Murata Icon X 包装信息

包装 规格 标准包装数量
B00 散装袋 500

Murata Icon X 产品数据