1. Product SearchNoise Suppression Products/EMI Suppression FiltersCommon Mode Choke Coils/Common Mode Noise FiltersDLW32MH201XK2#

DLW32MH201XK2#

“#” at the end indicates the package specification code.

For 100Base-T1

< List of part numbers with package codes >
DLW32MH201XK2B DLW32MH201XK2L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Automotive powertrain/safety equipment,Automotive infotainment/comfort equipment,Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Automotive powertrain/safety equipment,Automotive Ethernet

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in mm) 3225
Size Code (in inch) 1210
Length 3.2mm
Length Tolerance ±0.2mm
Width 2.5mm
Width Tolerance ±0.2mm
Thickness 2.5mm
Thickness Tolerance max.
Rated Current 70mA
Derating of Rated Current No
Rated Voltage 50Vdc
Withstanding Voltage 125Vdc
DC Resistance(max.) 4.8Ω
DC Resistance 4.0Ω±20%
Insulation Resistance(min.) 10MΩ
Operating Temperature Range -40℃ to 125℃
Mass(typ.) 0.072g
Number of Circuit 1
Common Mode Inductance 200μH-20%/+50% (at 0.1MHz)
Operating Temperature Range(Self-temperature rise is included) No
Brand Murata

Murata Icon X Features

1. Suitable for noise suppression at car area networks.
2. High common mode impedance at high frequency range.
    So it is suitable for noise suppression through wide frequency range.
3. Wide operating temperature range meet automotive application.
    (-40 to +125 degrees C)

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 500
L 180mm Embossed Tape 1500

Download a PDF file of this page