Laminated Type Lithium Ion Secondary BatteriesStandard Long Life

Product Lineup

Please click Model Name for more information.

Chemical System(LCO, NCM, NCA)
*LCO= Lithium Cobalt Oxide, NCM= Nickel Cobalt Manganese, NCA= Nickel Cobalt Aluminum

Swipe left or right to change screens View in landscape mode.
Model Name Nominal
Voltage
(V)
Minimum
Capacity
(mAh)
Thickness
(mm)
Width
(mm)
Height
(mm)
Weight
(g)
Charging
Voltage
(V)
Chemical System
(LCO, NCM, NCA)
US253450A10SPDF 3.70 425 2.53 34.00 50.50 8.7 4.20 LCO
US373651A10SPDF 3.70 765 3.63 36.00 51.20 14.2 4.20 LCO
US634038A10SPDF 3.70 1,110 6.30 39.32 37.85 19.6 4.20 LCO
US454261A8TSPDF 3.70 1,530 4.60 42.00 61.50 26.8 4.20 LCO
US374981K6SPDF 3.70 1,950 3.65 49.00 81.00 33.9 4.20 LCO
US2764A0K6SPDF 3.70 2,040 2.65 64.10 99.50 37.9 4.20 LCO
US595676K5SPDF 3.70 3,020 5.85 55.90 75.50 55.5 4.20 LCO
US616484K6SPDF 3.70 4,040 6.10 64.00 84.00 74.4 4.20 LCO
US666588K6SPDF 3.70 4,800 6.55 65.00 88.00 88.4 4.20 LCO

Lithium Batteries UN38.3 Test Summary
リチウム電池 UN38.3 テストサマリー
Lithium Batteries UN38.3 Test Summary

If you cannot find the model number, post to the Contact Form.

掲載のないモデル名については、お問い合わせフォームよりお問い合わせください。

有关未发布的型号名称,请通过咨询列表与我们联系。

Safety Data Sheet (SDS)
安全データシート(SDS)
安全数据表(SDS)