Crystal FiltersXDCAF/XDCAG/XDCAH/XDCAE Series

Multilayer Crystal Filters
Frequency:20 to 80 MHz [Fundamental]
70 to 150 MHz [3rd over tone]
Size:XDCAF/XDCAG/XDCAH:7.0×5.0×1.25mm
XDCAE:7.0×5.0×1.50mm
Metal sealed package

Murata's Crystal Filter with original thin wafer design technology based on long experience and activity realizes high reliability and is widely used in various applications such as business radio.

Applications : IF filter for Radio communication (Terminal/Base Station) , other

Operating Temperature Range : -20 to +70°C

Product status

XDCAF/XDCAG/XDCAH

Part Numbering

XDCAF 21M400 RA A00 P0
1 2 3 4 5
  1. Series Name
  2. Nominal Frequency
    • Frequency is expressed by six-digit alphanumeric.
    • (Ex: 21.400MHz → 21M400)
  3. Product Specification
  4. Individual Specification
  5. Packaging