Appearance & Shape

Murata Icon X Specifications

Oscillation circuits Not built-in
Size 9.0×9.0×1.9 mm
Frequency 4.0kHz
Sound Pressure Level 72dB (typ.)
Sound Pressure Level 65dB (min.)
Measure Condition of Sound Pressure Level [±1.5Vo-p,4.0kHz,square wave,10cm]
Maximum input voltage ±12.5Vo-p max.
Operating Temperature Range -40℃ to 85℃
Storage Temperature Range -40℃ to 85℃
Shape SMD
Drive Type External Drive
Mass 170mg

Murata Icon X Features

Taking advantage of extensive acoustic and mechanical design technology and high performance ceramics, Murata has developed SMD piezoelectric sounders that suit the thin, high-density design of electronic equipment.

Features
1. Small, thin and lightweight
2. High sound pressure level and clear sound
3. Reflowable
4. Tape & Reel supply

Murata Icon X Applications

Other Usage

Consumer/Industrial

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
-R1 Embossed Tape 2000