1. Noise Suppression Products/EMI Suppression FiltersCommon Mode Choke Coils/Common Mode Noise Filters

DLW5BTM142SQ2#

“#” indicates a package specification code.

< List of part numbers with package codes >
DLW5BTM142SQ2B DLW5BTM142SQ2K DLW5BTM142SQ2L

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in mm) 5050
Size Code (in inch) 2020
Length 5.0mm
Length Tolerance ±0.3mm
Width 5.0mm
Width Tolerance ±0.3mm
Thickness 2.35mm
Thickness Tolerance ±0.15mm
Common Mode Impedance (at 100MHz) 1400Ω
Common Mode Impedance (at 100MHz) Tolerance (Typ.)
Common Mode Impedance (at 10MHz) 100Ω
Common Mode Impedance (at 10MHz) Tolerance min.
Rated Current 1.5A
Derating of Rated Current No
Rated Voltage 50Vdc
Withstanding Voltage 125Vdc
DC Resistance(max.) 0.056Ω
DC Resistance 0.056Ω max.
Insulation Resistance(min.) 10MΩ
Operating Temperature Range -40℃ to 85℃
Mass(typ.) 0.21g
Number of Circuit 1
Operating Temperature Range(Self-temperature rise is included) No

Murata Icon X Features

Low profile (h=2.5mm) chip common mode choke coil.
Suitable for noise suppression at DC power lines.

Features
1. Low profile (h=2.5mm)
2. Small size (5.0x5.0mm) and high rated current
    (1.5 to 6A)
3. High common mode Impedance
    (max. 1400 ohm, at 100MHz)

Applications
Noise suppression for power line
1. Power line equipment
    -DC-DC converters
    -Battery chargers
2. Portable equipment
    -PDAs (Personal Digital Assistants)
    -Note PCs
    -Printers

Murata Icon X Applications

Other Usage

For general

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 100
K 330mm Embossed Tape 2500
L 180mm Embossed Tape 700