Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Oscillation circuits Not built-in
Size φ12.6×9.4 mm
Frequency 4.0kHz
Sound Pressure Level 83dB (typ.)
Sound Pressure Level 78dB (min.)
Measure Condition of Sound Pressure Level [±1.5Vo-p,4.0kHz,square wave,10cm]
Capacitance 6.5nF
Capacitance Tolerance ±30%
Measurement Condition of Capacitance [1kHz]
Maximum input voltage ±15.0Vo-p max.
Operating Temperature Range -40℃ to 85℃
Storage Temperature Range -40℃ to 85℃
Shape Lead
Lead Shape Pin type
Drive Type External Drive
Mass 869mg

Murata Icon X Features

The PKHPS0013E40 series uses frequency control technology to achieve a sound pressure level comparable to that of medium- or large-size sounders in spite of its compact size. This allows customers to select a compact component without having to settle for a lower sound pressure level.
In addition, medium- to large-size sounders must be packaged in bulk, requiring hand soldering when mounting them on a board. The PKHPS0013E40 series, however, is available in taping-reel packaging, allowing for automated mounting and dramatically lowering mounting cost.

Features of the PKHPS0013E40 series
1. Compact size and high sound pressure: Combines clearly audible sound pressure and compact dimensions, reducing the dimensions of the components overall as well as the mounting space needed on the board.
2. Available in taping-reel packaging: Reduced mounting cost.
3. Improved product design: Tolerance for high-flow solder.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
-B0 Bulk 1650

Download a PDF file of this page

Details