Select your region & language

Clean Energy ESS & EMS

A smart grid is a mechanism that uses smart meters and other telecommunication devices to visualize in real-time demand for power in each individual home, business establishment, and other facility and then performs automatic control so that it is possible to supply the necessary power without either a surplus or shortage.
The amount of power generated by distributed renewable energy power generation facilities and the amount of power consumed in daily life and business are grasped in detail in real time in a smart grid. A balance between the two is maintained by managing the charging and discharging of multiple distributed ESS units.
The technology that uses IoT technology to treat multiple power generation facilities and ESS units in a grid as if they were a single power plant and then control the amount of power supplied is called a virtual power plant (VPP).

1 BMU(Battery Management Unit)

2 Battery Module

3 Solar Panel

4 EMS(Energy Management System)

5 Optimizer

General Purpose

左右にスワイプ可能です 横持ちでご覧ください
Product Series Apply
Chip Multilayer Ceramic Capacitors for Consumer Electronics & Industrial Equipment GRM High Frequency Filter Circuit/Coupling/Decoupling/For Step-up
AEC-Q200 Compliant Chip Multilayer Ceramic Capacitors for Automotive Infotainment/Comfort Equipment & Industrial Equipment GRT High Frequency Filter Circuit/Coupling/Decoupling/For Step-up
High Q Chip Multilayer Ceramic Capacitors for Consumer Electronics & Industrial Equipment GQM/
GJM
High Frequency Filter Circuit
Chip Multilayer Ceramic Capacitors with Soft Termination for Consumer Electronics & Industrial Equipment GRJ Coupling/Decoupling/For Step-up
3 Terminals Low ESL Chip Multilayer Ceramic Capacitors(EMI filter) for Consumer Electronics & Industrial Equipment NFM Noise Suppression/Decoupling
Polymer Aluminum Electrolytic Capacitors ECAS Smoothing /Transient Backup
Chip Inductors (Chip Coils) LQW/
LQP/
LQG
High Frequency Circuit-Impedance Matching /Resonance
LQM/
LQH/
DFE
Voltage Conversion
Chip Ferrite Beads BLM Noise Suppression
NFZ
Feed Through Chip EMI Filters NFE
Chip Common Mode Choke Coils/
Common Mode Noise Filters
DLW/
DLM
Coin Manganese Dioxide Lithium Batteries Standard Type Battery Backup