Select your region & language

Commercialized polymer aluminum electrolytic capacitors that have achieved low ESR 4.5 mΩ with a thin design and high capacitance

  • Capacitor

5/29/2024

Key features
  • Achieved low ESR 4.5 mΩ with a thin design and high capacitance
  • A low ESR product with high output noise level reduction effects
  • Contributes to stable power supply for CPU, GPU, and FPGA of data centers and accelerators that require high currents
  • Key applications: Server, accelerator, laptop PC
  • Request a free sample on the “my Murata” registered members-only portal website

Murata Manufacturing Co., Ltd. (hereinafter “Murata”) has developed the “ECASD40E477M4R5KA0” (hereinafter “this product”) polymer aluminum electrolytic smoothing capacitor that achieves low ESR (4.5 mΩ) while maintaining a thin design (2.0 mm Max) and large capacitance (470 μF) in a D case (7.3 x 4.3 mm), equivalent to conventional products*1. Mass production has already begun, and samples can also be provided.

  • *1ECASD40E477M006KA0 (470uF/2.5V/6mΩ)

In recent years, IT devices such as servers and accelerators used in data centers are being created to support larger currents. Since IC voltage fluctuation and heat generation are major issues that must be tackled to achieve stable device operation, it is necessary to both increase the capacitance of the capacitors used to suppress voltage fluctuations and to mount large, high-performance heat sinks (cooling units) on the ICs. Murata has proposed component costs reduction through problem solving using conventional low-profile and high-capacitance products as well as by reducing the number of components used.

However, there is a growing demand for lower ESR products as a response to noise amplification due to the application of larger currents. Murata has now developed this product with a ESR value improved by 25% while maintaining the height and high-capacitance of conventional products. With this product, Murata contributes to providing stable device power supply while suppressing mounting areas and costs of electronic components.

Specifications

Product name ECASD40E477M4R5KA0
Size (L x W x T) 7.3×4.3×1.9mm (T2.0mmMax)
Rated voltage 2.5Vdc
Capacitance 470μF±20%
ESR 4.5mΩ

Product pages

Click here for details on ECAS Series Polymer Aluminum Electrolytic Capacitors

Related sites

  • Click here for the ECAS Series catalog
  • Click here for the video “Revealing the Cross Section View of Murata’s ECAS Series Capacitors! Looking at the capacitor structure to unravel the secret behind the high capacitance and low ESR”
  • Click here for free sample requests (account registration to my Murata and membership to the “Polymer Aluminum Electrolytic Capacitors Site” website within my Murata required)

Inquiries

Click here for inquiries on the ECAS Series

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world.

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter