Murata Manufacturing Co., Ltd. (hereinafter ‘Murata’) has commercialized the ‘DLW32MH241MX2’ (hereinafter ‘this product’) 1210 inch size (3.2×2.5mm) metal terminal type common mode choke coil. This product satisfies requested specifications of Scc21: Class3*1, Cp: Class3*1,in the OPEN Alliance specifications for the ‘10Base-T1S*2’ in-vehicle Ethernet standard. Mass production of this product has already begun.
In recent years, the automotive industry has rapidly advanced basic operation control technology to achieve CASE*3, aiming to make driving safer and easier. Against this backdrop, there is a trend to unify network standards from CAN, which has been adopted in control system interfaces, to Ethernet, which is becoming mainstream in information system interfaces. The introduction of 10Base-T1S , which supports data transmission speeds of up to 10Mbps, is being considered.
To address this, Murata has developed a common mode choke coil for 10Base-T1S by incorporating newly introduced metal terminal technology along with our winding and ferrite assembly technologies. By using this product that satisfies the standards for 10Base-T1S, Murata contributes to the market installation for in-vehicle interface using 10Base-T1S.
For product details, seeDLW32MH241MX2.
Click here for inquiries on this product.
Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world.