Select your region & language

LQH32PH_NC/43PH_26 1210/1812-size power inductors for automotive devices

  • Inductors

9/7/2015

LQH32PH_NC/43PH_26 1210/1812-size power inductors for automotive devices

Overview

Murata developed 1210 (3.2 mm × 2.5 mm)- and 1812 (4.5 mm × 3.2 mm)-size wire-wound power inductor products for use in electronic automotive devices.

  

Background

Inductors and other components for electronic automotive devices, such as vehicle-mounted cameras for advanced driver assistance systems (ADAS), require higher reliability than corresponding products for use in general-purpose consumer devices, such as mobile phones. 

Murata has therefore developed 1210 (3.2 mm × 2.5 mm)- and 1812 (4.5 mm × 3.2 mm)-size wire-wound power inductor products to provide the high level of reliability demanded in electronic automotive devices.

  

Features

The 1210 (3.2 mm × 2.5 mm)- and 1812 (4.5 mm × 3.2 mm)-size wire-wound power inductors are available with inductance ranges of 0.47 to 22 μH for the LQH32PH_NC and 1.0 to 220 μH for the LQH43PH_26: optimal ranges for power inductors. In addition, they can be used at ambient temperatures up to 105°C.

  

Applications

Power inductors for electronic automotive devices such as vehicle-mounted cameras for advanced driver assistance systems (ADAS)
  

Parts List

LQH32PH_NC series
Visit the following page for the series lineup.

LQH43PH_26 series
Visit the following page for the series lineup.


 

Production

Mass Production


Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter