Select your region & language

Expanded Line-up of Automotive-Grade Metal Power Inductors Contributing to Greater Design Flexibility for Automotive Power Circuits in ADAS, IVI and Other Applications

  • Inductors

9/7/2026

Murata Manufacturing Co., Ltd. has expanded the line-up of its automotive-grade metal power inductors in the DFE2MCPH_JL series by adding nine new inductance values. This expanded line-up enables broader support for the diverse circuit design requirements of automotive power circuits used in advanced driver assistance systems (ADAS), in-vehicle infotainment (IVI), and other automotive electronic equipment. Mass production has already begun.

In recent years, the increasing performance and functionality of ADAS and IVI systems have driven demand for automotive power circuits that are smaller, more efficient, and lower in power loss. At the same time, increasingly diverse power supply requirements across different applications have created the need for a wider range of inductance values, allowing designers to select the most suitable inductor for each power circuit.

To address these market requirements, Murata has added nine new inductance options to the DFE2MCPH_JL series. Despite their compact 0806-inch (2.0 × 1.6 mm) package, the new inductors achieve low DC resistance, high current capability, and 40 V withstand voltage. They are also compliant with the AEC-Q200 automotive qualification standard, making them well suited for power circuits used in increasingly sophisticated automotive electronics, including ADAS and IVI systems. By expanding the available inductance range, Murata enables designers to select the optimum inductance value according to application and power supply requirements, thereby improving design flexibility for automotive power circuits.

Murata will continue expanding its line-up of automotive-grade power inductors to meet evolving market needs and contribute to further advances in vehicle performance, functionality, and electrification.

DFE2MCPH_JL Seres Specifications

Category Part Number Inductance DC Resistance(Ω) Rated current(mA)
Nominal value(μH)Tolerance Max.Typ. Based on Inductance change Based on temperature rise
Max.Typ. Max.Typ.
New DFE2MCPHR10MJLLQ 0.10 ±20% 0.010 0.007 11100 13900 7500 9400
New DFE2MCPHR15MJLLQ 0.15 ±20% 0.012 0.009 8400 10500 6500 8200
New DFE2MCPHR22MJLLQ 0.22 ±20% 0.015 0.012 8200 10200 5600 7000
Existing DFE2MCPHR33MJLLQ 0.33 ±20% 0.018 0.014 6900 8100 5100 6400
Existing DFE2MCPHR47MJLLQ 0.47 ±20% 0.022 0.019 5400 6300 4400 5500
New DFE2MCPHR68MJLLQ 0.68 ±20% 0.040 0.031 4400 5500 3400 4200
New DFE2MCPH1R0MJLLQ 1.0 ±20% 0.048 0.041 3900 4900 2900 3700
New DFE2MCPH1R5MJLLQ 1.5 ±20% 0.080 0.067 3100 3900 2300 2800
New DFE2MCPH2R2MJLLQ 2.2 ±20% 0.120 0.105 2600 3300 1800 2200
New DFE2MCPH3R3MJLLQ 3.3 ±20% 0.230 0.190 2000 2500 1300 1600
New DFE2MCPH4R7MJLLQ 4.7 ±20% 0.360 0.300 1600 2000 1000 1200

Product pages

Related sites

Inquiries

Click here for inquiries on this product.

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world.

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter