Select your region & language

Efficient 160 Watt AC-DC supply for cellular base stations

  • Power Products

9/24/2015

MVAD160

Murata has announced the MVAD160 series of 160 Watt AC-DC power supplies, packaged in an industry standard 2 x 4 inch (50.8 x 101.6 x 38.1 mm) format and designed for use in next-generation high-speed compact base station equipment. Accommodating the universal AC input of 85 - 264VAC, the series comprises three output models providing the nominal main output (V1) of +12, +24, or +48 VDC and an optional auxiliary output (V2) of 5VDC at 0.1A. With efficiencies up to 93%, these power supplies have structure-supported conduction cooling, and comply with no-load power consumption of less than 0.3 Watt.

Safety and control features include overcurrent and overvoltage protection together with remote control using a negative logic signal.

Designed for use in cellular infrastructure equipment such as small cell base stations that need to endure a wide range of outdoor operating temperatures, the MVAD160 can operate across the range of -40 to +85°C.

The series complies with the internationally recognized safety approval standards IEC 60950 and IEC 60601 that certify use in IT, industrial, medical, and healthcare equipment.

Click here for more information.

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter