DC-DC converter offers efficient replacement for 78xx linear regulator

  • Power Devices

10/11/2017

OKI-78SR-E series of three terminal non-isolated DC-DC converters
Murata today announces the addition of the OKI-78SR-E series of three terminal non-isolated DC-DC converters designed by Murata Power Solutions for use in harsh environment applications. The series features three modules with a fixed single output voltage of 3.3 V at 1.5 A, 5 V at 1.5 A and 12 V at 1 A. The converters provide a cost effective, highly efficient alternative to a T0-220/78xx series linear regulator.

The fully encapsulated module is rated to operate from - 40° C to + 85° C and can be used in almost any application where a single output of 3.3, 5 or 12 V is required. The 3.3 and 5 V models operate from an input range of 7 V to 36 V and the 12 V model in the range of 15 V to 36 V. All models are available in either vertical or horizontal SIP mounting options using a linear regulator compatible pin out. The efficiency of the 12 V OKI-78SR-12/1.0-W36E-C device when powered from a 24 V source is > 95 % eliminating the need for a heat sink, reducing cost and complexity during the manufacturing process. Additional features include short circuit and over current protection.

The OKI-78SR-E series incorporates advanced assembly techniques, to produce a technology-leading board mounted power module. It is suitable for applications ranging from high reliability networking and telecommunications, to railway applications and communications, and to control systems, lighting & computing systems. The modules are very effective for applications including those intended for industrial environments with limited airflow for cooling, limited space, or the desire to improve the overall system efficiency by eliminating the linear regulator.

Incorporating the latest PWM technologies for power conversion, customers purchasing the OKI-78SR-E series can be assured that its efficiency, high reliability and optional packaging configurations all offer an unmatched level of performance. Standard features include UL safety approvals, as well as state of the art performance for thermal management, dynamic load response, industry standard package and OCP protection features.

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com