Murata adds to lineup of PoE IEEE 802.3bt-compliant isolated DC-DC converters

  • Power Products

7/2/2021

Murata Manufacturing Co., Ltd. has recently expanded its lineup of isolated DC-DC converters for PoE*1 with the release of the MYBSP01206AZFT (12V / 6A) isolated DC-DC converter for PDs*2 compliant with IEEE 802.3bt. The MYBSP01206AZFT is already being mass-produced, and we can provide samples upon request.

  • *1PoE: Power over Ethernet. A technology that makes it possible to supply power over LAN cables used to configure a network.
  • *2PDs: powered devices. Devices that receive power in a PoE system.

As data communication steadily involves higher transfer speeds and larger volumes of data, and as device performance improves, the power requirements of PoE systems are increasing. In particular, power consumption is increasing in applications such as IoT gateways for edge computing, camera modules with advanced functionality, smart lighting, and POS devices, and the high output of the MYBSP01206AZFT makes it an ideal choice.

Key features

  • IEEE 802.3bt Class 8-compliant isolated DC-DC converter with output of 72 W.
  • Compact and low-profile (56.4 × 22.2 × 8.52 mm) for enhanced layout flexibility.
  • High efficiency obviates the need for heat dissipation measures such as heat sinks.

Product page

Please click here for the product details.

Samples

Request samples on the website or through your Murata sales representative.

Related website

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter