Select your region & language

Murata regulated converter delivers POE compliant power from a 12V source

  • Power Products

3/7/2016

SPC-54/4.4-L12PG-C

Murata has announced the SPC-54/4.4-L12PG-C, which is designed to deliver isolated 54V Power over Ethernet (PoE) at up to 240W. This very compact SIP (single inline package) module can power up to nine PoE devices at 25.5W from a 12V source.

The SPC-54/4.4-L12PG-C was developed to deliver power to Ethernet devices over traditional Cat 5 network cables in accordance with IEEE 802.3 PoE requirements. This unique PoE source module is designed to operate in applications that support a 12V power source, converting 12V to 54V @ 240W, to power and support multiple PoE devices.

Proprietary circuit architecture provides a 94% efficient, PoE compliant, 54V output. The module provides PoE safety requirements that include input to output isolation at 2,250Vdc with basic insulation and overvoltage protection that meets SELV requirements. The module is packaged in a SIP format to save board space, and to optimize Pout capabilities in demanding applications.

Advanced thermal management allows 240 Watts of power at 60°C in a very compact package. Total PCB board space required is just 2.64" x 0.35" (67.0 x 8.9mm).

With a Vin range of 10.5V to 13.2V, the SPC-54/4.4-L12PG-C is suitable for resource-efficient, end-to-end information and communications technology (ICT) ecosystems that utilize PoE devices. These devices include VoIP phones, IP cameras, wireless access points, IPTV decoders, network routers, network switches, network intercoms, industrial sensors, keyless access systems, and lighting controllers.

Click here for more information.

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter