Select your region & language

Murata DC-DC converter powers gate drives for optimal performance and efficiency

  • Power Products

7/27/2016

MGJ1

Murata has announced the MGJ1 1 Watt DC-DC converter series manufactured by Murata Power Solutions. These compact devices are ideal for driving high and low-side gate circuits such as those using IGBTs and SiC MOSFETs for optimal efficiency. With high isolation characteristics, up to 5.2 kVDC, the MGJ1 offers the popular nominal output voltage combinations of +15 / -5, +15 / -9, or +19 / -5 VDC. The series also offers a choice of +5, +12, or +24 VDC input.

The MGJ1 series is characterized for high dV/dt immunity, which aids reliable and continued operation in fast switching circuits, and partial discharge performance that contributes to a long service life. Also, the converter’s low input-to-output coupling capacitance, typically 5 pF, assists in reducing the effects of EMI.

The series suits a broad range of medical applications for which certification to ANSI/AAMI ES60601-1 to 2 MOOPs is pending. The converter also conforms to the UL 60950 (pending) for reinforced insulation and by incorporating a 9.3mm creepage and clearance space helps safety agency approvals for high working voltage applications.

Features:

  • Patent pending
  • Optimized bipolar output voltages for IGBT/SiC & MOSFET gate drives
  • Reinforced insulation to UL60950 recognition pending
  • ANSI/AAMI ES60601-1 recognition pending
  • 5.2kVDC isolation test voltage “Hi Pot Test”
  • Ultra-low coupling capacitance
  • 5V, 12V, & 24V inputs
  • +15V/-9V, +15V/-5V, & +19V/-5V outputs
  • Operation to 105°C
  • Short circuit protection
  • Thermal shutdown

Click here for more information.

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter