Select your region & language

Murata adds to lineup of isolated DC-DC converters for PoE

  • Power Products

4/19/2019

Overview

Murata Manufacturing Co., Ltd. has recently expanded its lineup of isolated DC-DC converters for Power over Ethernet (hereafter called PoE).
The additions to the lineup consist of the following two isolation type DC-DC converter products intended for Powered Devices (hereafter called PD) and also the following isolation type DC-DC converter product intended for Power Sourcing Equipment (hereafter called PSE).
  • MYBSP0055AABFT  5Vo/5.1A product, For PD
  • MYBSP0122BABFT  12Vo/2.1A product, for PD
  • MYBSS054R6EBF     54Vo/0.6A, Boost-up, For PSE

These products are suitable for biometric authentication devices which are required mainly to occupy minimal space and possess low noise characteristics, an IoT Gateway which is necessary for edge computing, and camera modules. They also contribute to miniaturization of conventional wireless access points, IP telephones, and routers.
These products are already being mass produced, and we can provide samples upon request.



Features

<MYBSP0055AABFT, MYBSP0122BABFT>
  • Complies with IEEE 802.3at Class 4
  • Compact, low-profile SMD type: 35.5 x 22.4 x 10.55 mm
  • Operating temperature range: -40 to +85°C
  • Low noise
  • Input/output isolation withstand voltage: 2250 Vdc
  • Adapter-ORing function
  • Type 2 PSE indicator function

<MYBSS054R6EBF>
  • 30W Boost-up isolation type converter
  • Compact, low-profile SMD type: 35.5 x 22.4 x 8.9 mm
  • Operating temperature range: -40 to +85°C
  • Input/output isolation withstand voltage: 2250 Vdc
  • Supports 12 V and 24 V outputs, and also ACDC adapter inputs.


Site URL for the product

For product details and characteristics, click here.


Samples

For samples, please ask your Murata sales representative.


Related site URL



Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter