1. Product SearchNoise Suppression Products/EMI Suppression FiltersCommon Mode Choke Coils/Common Mode Noise FiltersDLM0NSM900HY2#

DLM0NSM900HY2#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
DLM0NSM900HY2B DLM0NSM900HY2D

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer Electronics - Differential Transmission,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment,USB2.0,USB3.1 Gen1,USB3.1 Gen2,MIPI D-PHY Ver1.1,MIPI D-PHY Ver1.2,HDMI 1.4b

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in mm) 0806
Size Code (in inch) 03025
Length 0.85mm
Length Tolerance ±0.05mm
Width 0.65mm
Width Tolerance ±0.05mm
Thickness 0.45mm
Thickness Tolerance ±0.05mm
Common Mode Impedance (at 100MHz) 90Ω
Common Mode Impedance (at 100MHz) Tolerance ±25%
Rated Current 100mA
Derating of Rated Current No
Rated Voltage 5Vdc
Withstanding Voltage 12.5Vdc
DC Resistance(max.) 4.75Ω
DC Resistance 3.8Ω±25%
Insulation Resistance(min.) 10MΩ
Cut-off Frequency 5.0GHz (Typ.)
Operating Temperature Range -40℃ to 85℃
Mass(typ.) 0.9mg
Number of Circuit 1
Operating Temperature Range(Self-temperature rise is included) No
Brand Murata

Murata Icon X Features

1. Small size and tight dimensional tolerance
   Size:0.85x0.65x0.45mm
   Tolerance:+-0.05mm
2. High common mode impedance up to 90ohm (at 100MHz)
   is available.
3. DLM0NSM series enables noise suppression for
   differential signal line without distortion in high-
   speed signal transmission due to its line impedance
   matching.
4. High Cut-off Frequency.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 500
D 180mm Paper Tape 10000

Download a PDF file of this page

Use for differential signal interface line.