1. Product SearchNoise Suppression Products/EMI Suppression FiltersFerrite Beads/Inductor type filtersBLE32SN120SZ1#

BLE32SN120SZ1#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
BLE32SN120SZ1B BLE32SN120SZ1K BLE32SN120SZ1L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Automotive infotainment/comfort equipment,Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Automotive infotainment/comfort equipment

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in inch) 1210
Length 3.2mm
Length Tolerance ±0.2mm
Width 2.5mm
Width Tolerance ±0.2mm
Thickness 2.0mm
Thickness Tolerance ±0.2mm
Operating Temperature Range -55℃ to 125℃
Mass(typ.) 0.08g
Number of Circuit 1
Rated Current (at 85℃) 20A
Rated Current (at 125℃) 20A
DC Resistance(max.) 0.6mΩ
Impedance (at 100MHz) 12Ω
Impedance (at 100MHz) Tolerance ±5Ω
Size Code (in mm) 3225

Murata Icon X Features

1.Bead inductor BLE series is designed to
  function nearly as a resistor at noise frequencies,
  which greatly reduces the possibility of resonance and
  leaves signal wave forms undistorted.
2.The nickel barrier structure of the external
  electrodes provides excellent solder heat resistance.
3.BLE32SN series can be used in high current circuits
  due to its low DC resistance. It can match power lines
  to a maximum of 20A DC.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 1000
K 330mm Embossed Tape 7000
L 180mm Embossed Tape 1500

Download a PDF file of this page