1. Product SearchNoise Suppression Products/EMI Suppression FiltersFerrite Beads/Inductor type filtersBLM18EG221SN1#

BLM18EG221SN1#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
BLM18EG221SN1B BLM18EG221SN1D BLM18EG221SN1J

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in inch) 0603
Length 1.6mm
Length Tolerance ±0.15mm
Width 0.8mm
Width Tolerance ±0.15mm
Thickness 0.8mm
Thickness Tolerance ±0.15mm
Operating Temperature Range -55℃ to 125℃
Mass(typ.) 0.005g
Number of Circuit 1
Rated Current (at 85℃) 2A
Rated Current (at 125℃) 1A
DC Resistance(max.) 0.05Ω
Impedance (at 100MHz) 220Ω
Impedance (at 100MHz) Tolerance ±25%
Impedance (at 1GHz) 260Ω
Impedance (at 1GHz) Tolerance (Typ.)
Size Code (in mm) 1608

Murata Icon X Features

BLM18H/BLM18E series has a modified internal electrode
structure, that minimizes stray capacitance and
increases the effective frequency range.

Features (BLM18H series)
1. BLM18H series realizes high impedance at 1GHz and
    is suitable for noise suppression from 500MHz to
    GHz range. The impedance value of HG/HD-type is
    about three times as large as that of A/B-type at
    1GHz, though the impedance characteristic of
    HG/HD-type is similar to A/B-type at 100MHz or less.
2. HG-type is effective in noise suppression in wide
    frequency range (several MHz to several GHz).
    HB/HD-type for high-speed signal line provides a
    sharper roll-off after the cut-off frequency.
    HK-type for digital interface and HE-type for
    optical pickup modules are effective in suppressing
    the ringing because resistance especially grows in
    the lower frequency.
3. The magnetic shielded structure minimizes crosstalk.

Features (BLM18E series)
1. Low DC Resistance and a large Rated Current are
    suitable for noise suppression of the driver
    circuit.
2. Excellent direct current characteristics
3. Thin type (t=0.5mm) is suitable for small and low
    profile equipment such as DSC, cellular phones.



Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 1000
D 180mm Paper Tape 4000
J 330mm Paper Tape 10000

Download a PDF file of this page