1. Product SearchNoise Suppression Products/EMI Suppression FiltersFerrite Beads/Inductor type filtersBLM18SG221TN1#

BLM18SG221TN1#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
BLM18SG221TN1B BLM18SG221TN1D BLM18SG221TN1J

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in inch) 0603
Length 1.6mm
Length Tolerance ±0.15mm
Width 0.8mm
Width Tolerance ±0.15mm
Thickness 0.5mm
Thickness Tolerance ±0.15mm
Operating Temperature Range -55℃ to 125℃
Mass(typ.) 0.004g
Number of Circuit 1
Rated Current (at 85℃) 2500mA
Rated Current (at 125℃) 1000mA
DC Resistance(max.) 0.04Ω
Impedance (at 100MHz) 220Ω
Impedance (at 100MHz) Tolerance ±25%
Size Code (in mm) 1608

Murata Icon X Features

1. Low DC Resistance/Large Rated Current
2. BLM18S series can be used in high current circuits
    due to its low DC resistance.
    It can match power lines to a maximum of 6A DC.
3. Ni+Sn plating structure of the external electrodes
    provides excellent solder heat resistance.

Applications
EMI suppression for DC power line

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 1000
D 180mm Paper Tape 10000
J 330mm Paper Tape 30000

Download a PDF file of this page