1. Product SearchNoise Suppression Products/EMI Suppression FiltersCommon Mode Choke Coils/Common Mode Noise FiltersDLW21SN211XK2#

DLW21SN211XK2#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
DLW21SN211XK2B DLW21SN211XK2L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in mm) 2012
Size Code (in inch) 0805
Length 2.0mm
Length Tolerance ±0.2mm
Width 1.2mm
Width Tolerance ±0.2mm
Thickness 1.2mm
Thickness Tolerance ±0.2mm
Common Mode Impedance (at 100MHz) 210Ω
Common Mode Impedance (at 100MHz) Tolerance ±25%
Rated Current 360mA
Derating of Rated Current No
Rated Voltage 20Vdc
Withstanding Voltage 50Vdc
DC Resistance(max.) 0.33Ω
DC Resistance 0.33Ω max.
Insulation Resistance(min.) 10MΩ
Operating Temperature Range -40℃ to 85℃
Mass(typ.) 0.011g
Number of Circuit 1
Operating Temperature Range(Self-temperature rise is included) No
Brand Murata

Murata Icon X Features

1. Small size and low profile (2.0x1.2x1.2mm).
2. 4 types of common mode impedance 180Ω,210Ω,
   260Ω,490Ω [at 100MHz] line up for various circuits.
   (DLW21SN_XQ2/DLW21SZ_XQ2/DLW21SN_XK2 series)
3. The matching the characteristic impedance
   Enables noise suppression for differential signal
   line without distortion in high-speed signal transmission.
4. Small dimension enables higher density mounting.

Applications
Common mode noise suppression of signal lines in high
speed and high density digital equipment such as PCs
and peripherals and telecommunications equipment.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 500
L 180mm Embossed Tape 2000

Download a PDF file of this page