1. Noise Suppression Products/EMI Suppression FiltersCommon Mode Choke Coils/Common Mode Noise Filters

DLW32SH101XF2#

“#” indicates a package specification code.

For CAN/CAN-FD DCMR Class3 Compliance

< List of part numbers with package codes >
DLW32SH101XF2L DLW32SH101XF2B

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in mm) 3225
Size Code (in inch) 1210
Length 3.2mm
Length Tolerance ±0.2mm
Width 2.5mm
Width Tolerance ±0.2mm
Thickness 2.5mm
Thickness Tolerance max.
Rated Current 115mA
Derating of Rated Current No
Rated Voltage 50Vdc
Withstanding Voltage 125Vdc
DC Resistance(max.) 2.1Ω
DC Resistance 2.1Ω max.
Insulation Resistance(min.) 10MΩ
Operating Temperature Range -40℃ to 125℃
Mass(typ.) 0.069g
Number of Circuit 1
Common Mode Inductance 100μH-30%/+50% (at 0.1MHz)
Operating Temperature Range(Self-temperature rise is included) No

Murata Icon X Features

1. Suitable for noise suppression at car area networks like CAN/CAN-FD.
    (IEC62228-3 DCMR Class3 Compliance)
2. High common mode impedance at high frequency range.
    So it is suitable for noise suppression through wide frequency range.
3. Wide operating temperature range (-40 to +125 degrees C)

Applications
Common mode noise suppression for car area networks like CAN/CAN-FD.

Murata Icon X Applications

Automotive Usage

Powertrain/Safety

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity
L 180mm Embossed Tape 1500
B Bulk(Bag) 500