Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

Operating Temperature Range -40℃ to 85℃
Frequency Range 50MHz to 1800MHz
Insertion Loss 50 to 200MHz:0.5dB max.,200 to 1800MHz:1.5dB max.
Size Code (in mm) 2012
Size Code (in inch) 0805
Length 2mm
Length Tolerance ±0.2mm
Width 1.2mm
Width Tolerance ±0.2mm
Thickness 1.2mm
Thickness Tolerance ±0.2mm
Power Rating 27dBm
Rated Voltage 20Vdc
Withstanding Voltage 50Vdc
Port Impedance 75Ω - 75Ω
CMRR(min.) 50 to 200MHz:10dB.,200 to 1800MHz:20dB
DC Resistance(max.) 0.59Ω
Insulation Resistance(min.) 10MΩ
Mass(typ.) 0.011g

Murata Icon X Features

1. Ultra miniature size and wire wound type microchip
    transformer. 2.0x1.2x1.2mm (EIA code:0805)
2. Using for GHz frequency range (1 to 1.5GHz) about
    BS or CS broadcast.
3. Surface mount type. Lead Free.

Applications
BS/CS TV tuner, Cable TV tuner etc. that require
unbalance mode to balance mode conversion.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 500
K 330mm Embossed Tape 10000
L 180mm Embossed Tape 2000

Download a PDF file of this page