Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Type Name Type 2EA
IC Manufacturer Infineon
Chipset CYW55573
Technology Wi-Fi,Bluetooth
Wi-Fi Wi-Fi 6E 2x2MIMO
Frequency 2.4GHz, 5GHz, 6GHz
Bluetooth 5.3 BR/EDR/LE 2MPHY
Host Interface (Wi-Fi) PCIe,SDIO
Host Interface (Bluetooth) UART
Peripheral Interface GPIO/PCM
Processor No
Platform Linux,i.MX Yocto
Integrated Antenna No
Dimension 12.5 x 9.4 x 1.2 mm
Supply Voltage 3V to 4.8V
Interface Voltage 1.8V
FCC/IC Certified Yes
ETSI Report Yes
MIC (Japan) Certified Yes
Operating Temperature (degC) -40℃ to 85℃
Mounting Type SMT
Package Shielded Resin
Packaging Tape and Reel
Grade Consumer
Operating Temperature Min (degC) -40℃
Operating Temperature Max (degC) 85℃
Supply Voltage Min 3V
Supply Voltage Max 4.8V