1. ThermistorsPTC Thermistors (POSISTOR®)PTC for Overcurrent Protection

Murata Icon X Appearance & Shape

Appearance | PTGLASARR27M1B51A0
Dimensions | PTGLASARR27M1B51A0

Murata Icon X Specifications

Max. Voltage16V
Hold Current545mA
Measure Condition of Hold Current(at +85℃)
Hold Current (2)1025mA
Measure Condition of Hold Current (2)(at +25℃)
Trip Current1900mA
Measure Condition of Trip Current(at +25℃)
Trip Current(2)2369mA
Measure Condition of Trip Current(2)(at -30℃)
Max. Current8A
Resistance (25℃)0.27Ω
Resistance Value Tolerance (at 25℃)±20%
Power Consumption(typ)1.8W
Operating Temperature Range-30℃ to 85℃
D: Outer Dimension10.1mm
H: Height15mm
F: Lead Space5mm
d: Lead Diameter0.6mm

Murata Icon X Features

1. Best suited to meet the requirements for power supply and motor protection. Error-free operation is assured by rush current.
2. Circuit is protected until current is turned off.
3. Restores the original low resistance value automatically once the overload is removed.
4. Non-contact design leads to long life and no noise.
    Durable and strong against mechanical vibration and shock because it is a solid element.
5. Lead (Pb) is not contained in the terminations.

Murata Icon X Applications

Automotive Usage


Limited Usage

Automotive Grade

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity


Ammo Pack