Do not apply excessive vibration, shock, and pressure to the capacitor.
(1) When excessive mechanical shock or pressure is applied to a capacitor, chipping or cracking may occur in the ceramic body of the capacitor.
(2) When the sharp edge of an air driver, a soldering iron, tweezers, a chassis, etc. impacts strongly on the surface of the capacitor, the capacitor may crack and short-circuit.
Do not use a capacitor to which excessive shock was applied by dropping, etc.
A capacitor dropped accidentally during processing may be damaged.
*For each individual warranty information, please review our product specifications or consult the approval sheet.
For more information of main products, please check the detail spec sheetDetailed specifications sheet
on our website.
Ceramic Capacitor Product Search