PTC Thermistors (POSISTOR) FAQQ[PRF Series] Do you take any precautions for flux cleaning?

A
The flux cleaning can cause deterioration of the characteristics or external electrodes quality.
1. Cleaning condition: 
     *Solvent: 2-propanol
     *Dipping cleaning: Less than 5 min. ant room temp. or less than 2 min. at 40°C max.
     *Ultrasonic cleaning: Less than 1 min. 20W/L max. frequency of several 10kHz to several 100kHz
2. A sufficient cleaning shall be applied to clean flux completely.
3. Drying: Please dry promptly this product after cleaning.

We appreciate your cooperation with the FAQ improvement questionnaire.
Were these FAQs helpful?

We would like to hear your opinions and requests regarding these FAQs.
Opinions from customers will be used to improve the FAQs.
We will not respond to inquiries and requests received by this form.

For product inquiries, please contact us using our contact form.