1. Product SearchNoise Suppression Products/EMI Suppression FiltersCommon Mode Choke Coils/Common Mode Noise FiltersDLW31SN102SQ2#

DLW31SN102SQ2#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
DLW31SN102SQ2B DLW31SN102SQ2L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in mm) 3216
Size Code (in inch) 1206
Length 3.2mm
Length Tolerance ±0.2mm
Width 1.6mm
Width Tolerance ±0.2mm
Thickness 1.9mm
Thickness Tolerance ±0.2mm
Common Mode Impedance (at 100MHz) 1000Ω
Common Mode Impedance (at 100MHz) Tolerance ±25%
Rated Current 230mA
Derating of Rated Current No
Rated Voltage 50Vdc
Withstanding Voltage 125Vdc
DC Resistance(max.)
DC Resistance 1.0Ω max.
Insulation Resistance(min.) 10MΩ
Operating Temperature Range -40℃ to 85℃
Mass(typ.) 0.039g
Number of Circuit 1
Operating Temperature Range(Self-temperature rise is included) No
Brand Murata

Murata Icon X Features

1. DLW31S realizes small size and low profile.
    3.2x1.6x1.9mm.
2. High common mode impedance at high frequency
    effects excellent noise suppression performance.
3. Various common mode impedance items of 90 to
    2200 ohm can be used, considering noise level and
    signal frequency.
4. DLW31S series enables noise suppression for
    differential signal lines without distortion in
    high speed signal transmission due to its high
    coupling.
5. Small dimension enables higher density packaging.

Applications
1. USB lines of PCs, Peripheral equipment
2. LVDS lines of Note-PCs, LCDs

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 500
L 180mm Embossed Tape 2000

Download a PDF file of this page