1. Product SearchNoise Suppression Products/EMI Suppression FiltersCommon Mode Choke Coils/Common Mode Noise FiltersDLW5ATN151MQ2#

DLW5ATN151MQ2#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
DLW5ATN151MQ2B DLW5ATN151MQ2K DLW5ATN151MQ2L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in mm) 5036
Size Code (in inch) 2014
Length 5.0mm
Length Tolerance ±0.3mm
Width 3.6mm
Width Tolerance ±0.3mm
Thickness 2.2mm
Thickness Tolerance ±0.15mm
Common Mode Impedance (at 100MHz) 150Ω
Common Mode Impedance (at 100MHz) Tolerance (Typ.)
Common Mode Impedance (at 10MHz) 11Ω
Common Mode Impedance (at 10MHz) Tolerance min.
Rated Current 5A
Derating of Rated Current Yes (Over 85℃)
*For details, please check the derating diagram.
Rated Voltage 100Vdc
Withstanding Voltage 250Vdc
DC Resistance(max.) 0.02Ω
DC Resistance 0.020Ω max.
Insulation Resistance(min.) 10MΩ
Operating Temperature Range -40℃ to 105℃
Mass(typ.) 0.14g
Number of Circuit 1
Operating Temperature Range(Self-temperature rise is included) No
Brand Murata

Murata Icon X Features

1. Low profile(h=2.35mm max.)
2. Small size(5.0x3.6mm)
3.Large Current Available(2A to 6A)
4.Operating Temperature Range:-40℃ to +105℃
5.Reflow and Flow soldering Available

Application
Noise suppression for power line
1. Power line equipment
   DC/DC converter
   battery charger
2. Portable equipment
    PDA(Personal Digital Assistance)
    note PC
    printer
    DVC

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 100
K 330mm Embossed Tape 2500
L 180mm Embossed Tape 700

Download a PDF file of this page