DLW32MH101XK2#

    1. Noise Suppression Products/EMI Suppression FiltersEMI Suppression FiltersCommon Mode Choke Coils/Common Mode Noise Filters
< List of part numbers with package codes >
DLW32MH101XK2BDLW32MH101XK2L

Murata Icon X Appearance & Shape

Appearance | DLW32MH101XK2(DLW32MH101XK2B,DLW32MH101XK2L)
Dimensions | DLW32MH101XK2(DLW32MH101XK2B,DLW32MH101XK2L)

Murata Icon X Specifications

ShapeSMD
Size Code (in mm)3225
Size Code (in inch)1210
Length3.2mm
Length Tolerance±0.2mm
Width2.5mm
Width Tolerance±0.2mm
Thickness2.5mm
Thickness Tolerancemax.
Rated Current100mA
Rated Voltage50Vdc
Withstanding Voltage125Vdc
DC Resistance(max.)3.36Ω
DC Resistance2.8Ω±20%
Insulation Resistance(min.)10MΩ
Operating Temperature Range-40℃ to 125℃
Mass(typ.)0.072g
Number of Circuit1
Common Mode Inductance100μH-30%/+50% (at 0.1MHz)
Operating Temperature Range(Self-temperature rise is included)No

Murata Icon X Features

1. Suitable for noise suppression at car area networks.
2. High common mode impedance at high frequency range.
    So it is suitable for noise suppression through wide frequency range.
3. Wide operating temperature range meet automotive application.
    (-40 to +125 degrees C)

Murata Icon X Applications

Automotive Usage

Powertrain/Safety

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

B

Bulk(Bag)

500

L

180mm Embossed Tape

1500