Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Gate driver power supply

Appearance & Shape

Murata Icon X Specifications

Output power (W)Max 1W
Isolation Voltage (V) 3000Vac
Continuous Barrier Withstand Voltage(V) 1100V
Isolation capacitance(pF) 2.5pF
Vin(V) 4.5V to 5.5V
Vin(V)typ 5V
Vout(V)typ 6V
LineRegulation (%) -0.2% to 0.2%
LoadRegulation (%) 1%
Efficiency (%) 62%
Size(mm)W 12.0mm
Size(mm)L 16.0mm
Size(mm)T 4.25mm
Operatingtemperature(degC) -40℃ to 105℃
Outputs (#) 2
Iout(A)Max 0.111A
Package SMD
Productseries MGN1
Product Series Features The MGN1 series of DC-DC converters is ideal for powering ‘high side’ and ‘low side’ gate drive circuits for GaN in bridge circuits. A choice of output voltages allows optimum drive levels for best system efficiency. The MGN1 series is characterised for high isolation requirements commonly seen in bridge circuits used in motor drives and inverters, while the MGN1 industrial grade temperature rating and construction gives long service life and reliability.
Safety Approval UL62368-1
Vout2 (V) -3V
LineRegulation2 (%) -3.5% to 3.5%
LoadRegulation2 (%) 10%
Iout2(A)Max 0.111A
Brand Murata Power Solutions

Murata Icon X Features

6V/-3V, 111mA/111mA, Isolated 1W Dual Output 3kVAC, DC-DC Converter, 4.5-5.5V Input.

Download a PDF file of this page

Details