Soil sensorExamples of adoption: Creating a suitable green pepper cultivation plan through soil data visualization and achieving stable harvests

Important notice

Between July 25th (Tuesday) and September 1st (Friday) , we have experienced issues with the contact forms on our website, resulting in the loss of some customer input data during that period.
If you have not received a confirmation email from us after submitting the form, we kindly request that you resubmit your inquiry through the form below for general inquiries.

Overview

Adopted by: Terrace Mile, Inc. and the Kurouno Agricultural Research Society (Jin'ichi Hashiguchi)

Industry/line of business Wholesale industry
Business description Terrace Mile, Inc.: Provides RightARM, a data analysis service for farm management (farming)
Kurouno Agricultural Research Society (Jin'ichi Hashiguchi): Cultivates agricultural products (greenhouse horticulture and green peppers)
Scope of adoption Soil sensors

Project overview

Soil data like EC (electrical conductivity), water content, and temperature collected by soil sensors are fed into RightARM, a data analysis service provided by Terrace Mile, Inc., which the Kurouno Agricultural Research Society then uses to achieve stable harvests of its agricultural products.

Image of Project overview
Issues prior to adoption

No processes existed to adequately understand the soil conditions underneath seedlings required for stable harvests.

Reasons for adoption

The reliability of the data, the ease of installation, and cost effectiveness were all factors towards adoption.

Results following implementation

Proactive measures against crop failure created stable harvests and gross profits increased by roughly 10%.

Our customer’s challenges

The Kurouno Agricultural Research Society experienced issues in understanding soil conditions underneath seedlings in order to achieve stable cultivation of its agricultural products. Increasing productivity during the winter season (increasing shipment volumes) and stabilizing shipments during the shipping season (November until June of the following year) would significantly impact revenue.

Adequately understanding and controlling conditions both above and below seedlings is a requirement to achieving stable harvests. The society could not adequately visualize conditions within the soil, however, so it could only use the condition of field surfaces to determine causes that negatively impact seedlings.

Farmers need soil sensors to adequately understand soil conditions underneath seedlings so that they can take suitable preventative countermeasures at earlier stages. However, they have had various issues with the accuracy and control conditions of soil sensors used to date. For example, Japanese products are reliable, but require a lot of preparation before use.

Terrace Mile, which offers agricultural data analysis, sensed a problem that could be solved and sought to create a groundbreaking new product.

  • Image 1 of our customer’s challenges
  • Image 2 of our customer’s challenges

The Kurouno Agricultural Research Society needed to understand soil conditions underneath its seedlings to achieve stable harvests, and Terrace Mile faced issues with the level of control and accuracy of conventional soil sensors.

Products adopted

Soil sensors

With three sensors in one package, Murata soil sensors are capable of simultaneously sensing electrical conductivity, water content, and temperature in soil, underwater, and in other environments.

Image of soil sensor

Reasons for adoption

The reliability of the data, the ease of installation, and cost effectiveness were all factors toward adopting Murata soil sensors.

Murata sensors are highly accurate and the data collection logic was easy to understand, so farmers could collect remarkably reliable data, which was a major point for their adoption.

Murata's soil sensors measure the EC (electrical conductivity), water content, and temperature in soil and compare that information to fluctuations in soil moisture caused by irrigation levels and meteorological conditions based on empirical values. The values this obtains are based on logic instead of historical experience, which was determined to be sufficient for investment.

Sensors could also be installed simply by burying them in the ground, so the decision was made to adopt them based on their ease of use in any environment and cost performance.

Benefits of adoption

Data visualization allows farmers to implement preventative measures and adopt the proper cultivation methods, which increases profits.

Reviewing the results, adopting this method was an effective way for farmers to learn about and better understand their fields.

Jin'ichi Hashiguchi of the Kurouno Agricultural Research Society is renowned for his exceptional cultivation results in Miyazaki Prefecture (yield per volume = productivity) and is an example of a farmer working to expand jobs and the scale of farming within the prefecture.

It was determined that combining Murata sensors with Terrace Mile's RightARM increased business productivity by roughly 10%.
In fiscal terms, with annual sales of around 600,000 yen per tan (approximately 1,000 square meters), this translates to gross profits rising to approximately 360,000 yen.

Implementing preventative measures in the early stages before illnesses appear on leaves and flowers by properly understanding conditions underneath seedlings combined with using data monitoring to correct "assumptions" and transition to proper fertilization methods led to stabilizing harvest yields.

Data collected from soil sensors is fed into RightARM, which then analyzes fluctuations and improves suitable cultivation methods for agricultural products.

The following graph compares how fertilizer is applied after seedlings are planted for methods without "too much thought" used to date (image 2-A on the right) and methods using the most up-to-date knowledge (image 2-B on the right).
The method in image 2-A drastically increases EC (electrical conductivity) before seedlings take root (roots settle and stabilize).
However, we learned that seedlings' roots will burn if they come into contact with concentrated fertilizer while they are still young. Restoring them requires additional time and energy, which negatively impacts the quality of agricultural products and leads to unstable yields.
Image 2-B on the right shows a method that does not drastically raise EC (electrical conductivity) before seedlings take root. This was shown to improve the condition of agricultural products, so that method was used for all fields and yields stabilized.

  • <Image 1> Image of each method
  • <Image 2> Graph of comparison of results

A: Method without too much thought that is used every year
B: Method using the latest knowledge
Comparison of the increase in EC (electrical conductivity) through methods A and B

Customer’s assessment

We feel that being able to collect highly reliable data while providing cloud services to analyze business results, analyze causes, make predictions, etc. leads to offering higher-quality business analysis services.
We will use this assessment to continue promoting the early adoption of Murata sensors to manufacturers of farming environmental control equipment and environmental monitoring services.

Image of customer’s assessment
Introductory Document and Datasheet Download

You can download an introductory document and datasheet. The introductory document summarizes the detailed strengths of soil sensors and demonstration experiment examples. The datasheet describes the detailed uses of these soil sensors.
Please utilize these documents when considering these products.

Inquiries

Contact us below for purchasing or any questions or other inquiries about soil sensors.