G-PON

Gpon
Murata  technologies are well aligned with the requirements of LTE base statios, expanding data centers and the grwoing demand for optical communications. Murata's products contribute to the design of compact and energy saving equipment, and support high-speed transmission with our products such as multilayer ceramic capacitors for bonding and compact high efficiency power supplies

SubTitleIconNo01 Optical Transmitter Module/Optical Receive Module

SubTitleIconNo02 DC-DC Converter

SubTitleIconNo03 Interface

SubTitleIconNo04 Routers

SubTitleIconNo05 Servers

Murata Icon X General Purpose

Multilayer Ceramic Capacitors

Resin External Electrode Multilayer Ceramic Capacitors

Polymer Aluminum Electrolytic Capacitors

Chip Inductors (Chip Coils)

Chip Inductors (Chip Coils)

Chip Ferrite Beads

3 Terminal Capacitors

Feed Through Chip EMI Filters

See all

Chip Common Mode Choke Coils

Microwave Absorbers

Ferrite Cores

Thin Type Sandwich Cores