1. Product SearchNoise Suppression Products/EMI Suppression FiltersCommon Mode Choke Coils/Common Mode Noise FiltersDLP31DN900ML4#

DLP31DN900ML4#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
DLP31DN900ML4B DLP31DN900ML4L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in mm) 3216
Size Code (in inch) 1206
Length 3.2mm
Length Tolerance ±0.15mm
Width 1.6mm
Width Tolerance ±0.15mm
Thickness 1.15mm
Thickness Tolerance ±0.15mm
Common Mode Impedance (at 100MHz) 90Ω
Common Mode Impedance (at 100MHz) Tolerance ±20%
Rated Current 160mA
Derating of Rated Current No
Rated Voltage 10Vdc
Withstanding Voltage 25Vdc
DC Resistance(max.) 1.1Ω
DC Resistance 1.1Ω max.
Insulation Resistance(min.) 100MΩ
Operating Temperature Range -40℃ to 85℃
Mass(typ.) 0.03g
Number of Circuit 2
Operating Temperature Range(Self-temperature rise is included) No
Brand Murata

Murata Icon X Features

DLP31D series is chip common mode choke coil array
which realizes high coupling and high impedance in a
small size with ferrite material technology and thin
film processing technology.

Features
1. 2 components are included in 3.2x1.6mm
2. Thin type 1.15mm
3. High common mode Impedance characteristics
    (max. 440 ohm, at 100MHz)
4. DLP31D can suppress common mode noise without
    damage to signal wave.

Applications
Common mode noise suppression of high speed
differential signal lines for USB, IEEE1394, LVDS
1. Main board of personal computers, note PCs
2. Printers, Scanners
3. LCD monitors
4. Game equipment
5. PC peripheral equipment

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 500
L 180mm Embossed Tape 3000

Download a PDF file of this page