Select your region & language

Ceramic Capacitors FAQQWhat is the difference in the features and applications between the high dielectric type (X5R/X6S/X7R etc.) and the temperature compensating type (COG/U2J etc.)?

A

There are two types of ceramic capacitors: the high dielectric type and the temperature-compensating type.
They have different circuit application uses, so be sure to understand the differences in terms of characteristics before use.

Swipe left or right to change screens View in landscape mode.
Temperature compensating type (CLASS1) High dielectric constant type (CLASS2)
Material Calcium zirconate Barium titanate
Main temperature characteristics C0G(Small capacitance change due to temperature) X5R/X7R(Large capacitance change due to temperature)
DC bias characteristics No Yes
Aging characteristics No Yes
Capacitance Low relative dielectric constant and a small capacitance High relative dielectric constant and a large capacitance can be obtained
Main circuit application For oscillation, tuning (filter), coupling, matching, etc. For bypass circuits, smoothing, decoupling, coupling, etc.

Example [Temperature characteristics]

Example [DC bias characteristics]

As ceramic capacitors for temperature compensation have no DC bias characteristic, there is no change in capacitance.

  • *The design support tool provides features for the display of characteristic data and downloading according to the DC bias voltage/temperature of high-dielectric constant ceramic capacitors.