Select your region & language

Ceramic Capacitors FAQQWhat is the difference between Automotive Grade (RCE, RHE) and standard grade (RDE) capacitors?

A

Applications

The RCE Series, RHE Series, which has higher reliability than the standard RDE, is recommended for life-critical applications, such as automotive (driving, turning, stopping, safety equipment). RDE series MLCCs for general electronic equipment may be used for such applications as information equipment such as car navigation systems, entertainment equipment such as car audio systems, and body control equipment such as windshield wipers and power windows, but for applications requiring products that meet the AEC-Q200 standard, make sure to use RCE series MLCCs.

Specification (Test condition)

There are some differences between the RCE Series, RHE Series and RDE series, not only in their applications but also in terms of specification (test condition).The following high reliability test conditions are applied to RCE Series, RHE Series as the high reliability is required for automotive application.Other special specifications (test conditions) are available for certain products, so please contact us through the purchase route.

Specification (Test condition): Comparative table of RCE Series, RHE Series and RDE series

Swipe left or right to change screens View in landscape mode.
Series RCE (AEC-Q200) RHE (AEC-Q200) RDE (AEC-Q200 non-compliant product)
Operating Temperature Range -55~125°C -55~150°C
(No more than 2,000 cumulative hours of use at 150°C)
-55~125°C
Temperature cycle 1000 cycle (Operating Temperature Range) 5 cycle
Humidity
Humidity load
85°C, 85%, Rated voltage×100%, 1000 hours 40°C, 90~95%, Rated voltage×100%, 500 hours
Low voltage humidity load 1000 hours ー
High temperature load 1000 hours 1000 hours
Retained at high temperature 1000 hours ー
  • Note: This table is the common specification (test condition).
    For each individual specification (test condition), please review our product specifications or consult the approval sheet.
    For more information of main products, please check the detailed specifications sheetDetailed specifications sheet
    on our website.

Quality management

The quality management system differs among the RCE Series, RHE Series and RDE series as shown in the table below.

Quality management comparison table of each series

Swipe left or right to change screens View in landscape mode.
Series RCE (AEC-Q200) RHE (AEC-Q200) RDE (AEC-Q200 non-compliant product)
Quality management system IATF16949 ISO9001

We appreciate your cooperation with the FAQ improvement questionnaire.
Were these FAQs helpful?

We would like to hear your opinions and requests regarding these FAQs.
Opinions from customers will be used to improve the FAQs.
We will not respond to inquiries and requests received by this form.

For product inquiries, please contact us using our contact form.