Select your region & language

CO2 sensor FAQ QWhat is the operating voltage? What is the current consumption? Is it possible to power these sensors with batteries/dry cell batteries?

A

The operating voltage range is DC 12 to 24 V.
The consumption current is an average 50 mA (DC 12 V) and average 25 mA (DC 24 V).
You can also operate these sensors with dry cell batteries or solar cells.