Select your region & language

Shock Sensors FAQQIf by combining 0 degree and 90 degree products, can 2 axis detections be possible?

A
It is possible. Z axis detection will be possible if o degree and 90 degree products are being used.
00LD and 90LD are products with similar sensitivity. 
In case of 2-axis sensing, it is recommended to use 2 pieces of shock sensors.