Select your region & language

Piezoelectric Buzzers FAQQI would like to know the certification status of ISO9001, ISO/TS16949.

A
Our plants of Sound Components are certificated ISO9001, ISO/TS16949.
You can see each certification in the below link.

(Reference) ISO9001・ISO/TS16949 certification Status