Select your region & language

Piezoelectric Diaphragms FAQQPlease tell me the thickness of the lead wires used on a Piezoelectric Sound Component.

A

The following table shows the UL and size of typical lead wires used on Murata’s piezoelectric sound components.

Swipe left or right to change screens View in landscape mode
UL style No. Rating Conductor (stranded wire)
(Tin-Coated Annealed copper wire)
Insulator
Temperature
(°C)
Voltage
(V)
AWG O.D.
A (mm)
O.D.
B (mm)
UL1007 80 300 28 0.38 1.18
UL1571/UL1685 80 30 32 0.24 0.54
30 0.30 0.70
28 0.38 0.88
UL3302 105 30 32 0.24 0.54
30 0.30 0.70
28 0.38 0.88
typical lead