Select your region & language

Ultra-thin low ESL MLCCs for in-vehicle ADAS applications

  • Capacitor

12/14/2020

Murata Manufacturing Co., Ltd.
President:
Norio Nakajima

Murata introduces the ultra-thin LW reversed, low equivalent series inductor (ESL) multilayer ceramic capacitor (MLCC) with a capacitance value of 1.0 µF ±20% for 4 Vdc-rated automotive applications. With a 0204 inch size (0.5 x 1.0 mm) footprint and maximum thickness of just 0.22 mm, the LLC152D70G105ME01 decoupling capacitor can be implemented on the back of a processor package, contributing to lower impedance of a power supply line.

Compared to standard MLCCs, the LW reverse construction flips the electrodes through 90° so they are positioned on the long side of the rectangular chip. This change in construction reverses the length-to-width ratio, providing effective noise suppression in high-frequency applications.

As advanced driver-assistance systems (ADAS) continue to evolve to increase safety and, ultimately, deliver self-driving vehicles, ICs for in-vehicle equipment have become increasingly high-performance. To stabilize these ICs, more focus is being put on lowering the power supply lines’ impedance. Thanks to Murata’s proprietary thin layer technology for ceramic elements and thin-sheet formation technology, the LLC152D70G105ME01 LW reversed, low ESL chip MLCCs are effective for achieving a low-impedance design.

For more information about the LLC152D70G105ME01 LW reversed, low ESL chip MLCCs, visit: product details site

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter