Select your region & language

New MLCC for automotive applications features the world's highest capacitance of 22 µF for MLCCs in a 1206 inch size with a 16V rating

  • Capacitor

21/12/2021

Murata Manufacturing Co., Ltd. (hereinafter, "Murata") has developed the GCM31CC71C226ME36 multilayer ceramic capacitor (MLCC) (hereinafter, "product") for automotive powertrain/safety applications featuring the world's highest* capacitance of 22 µF for MLCCs in the 1206 inch (3.2 × 1.6 mm) size with a 16V voltage rating. Samples are available now.

  • *Murata findings as of December 20, 2021.

With the shift towards increasingly sophisticated vehicles, such as in the case with ADAS (Advanced Driver Assistance Systems) and self-driving vehicles, the number of MLCCs being used per vehicle is rapidly increasing. In response, the miniaturization of components, increase in capacitance, and further advances in safety are in demand.
To address this, Murata developed an MLCC with the world's highest capacitance of 22 µF for MLCCs in the 1206 inch size with a 16V voltage rating using our proprietary thin-layer sheet forming technology. This technology is made possible through the atomization and homogenization of ceramic and electrode materials. In addition, we have achieved high reliability for maximum operating temperatures and 150% × rated voltage for 1,000 hours in high temperature load long-term reliability tests.
Murata continues to expand our product lineup to further miniaturize sets for and reduce the number of components in MLCCs.

Specifications

Size 1206 inch (3.2×1.6mm)
Capacitance 22µF
Rated voltage 16Vdc
Temperature characteristics X7S (−55°C~+125°C)

Product pages

Click here for more product information.

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter