NFZ15SG152SN10#

    1. Noise Suppression Products/EMI Suppression FiltersEMI Suppression FiltersImpedance Type Filters
< List of part numbers with package codes >
NFZ15SG152SN10BNFZ15SG152SN10D

Murata Icon X Appearance & Shape

Appearance | NFZ15SG152SN10(NFZ15SG152SN10B)(NFZ15SG152SN10B,NFZ15SG152SN10D)
Dimensions | NFZ15SG152SN10(NFZ15SG152SN10B)(NFZ15SG152SN10B,NFZ15SG152SN10D)

Murata Icon X Specifications

ShapeSMD
Size Code (in mm)1005
Size Code (in inch)0402
Length1.0mm
Length Tolerance±0.05mm
Width0.5mm
Width Tolerance±0.05mm
Thickness0.5mm
Thickness Tolerance±0.05mm
Rated Current400mA
Operating Temperature Range-40℃ to 85℃
Mass(typ.)0.001g
Number of Circuit1
DC Resistance(max.)0.8Ω
DC Resistance0.55Ω (Typ.)
Impedance (at 900MHz)1500Ω
Impedance (at 900MHz) Tolerance(Typ.)
Impedance (at 1.7GHz)1200Ω
Impedance (at 1.7GHz) Tolerance(Typ.)

Murata Icon X Features

1. NFZ15SG series is designed for noise suppression
   of audio lines such as class D amplifier.
   This product can suppress noise about the range
   from 700MHz to 2GHz without distorting audio waveform.
   We have set the impedance specify frequency as 900MHz
   in this reason.

2. The nickel barrier structure of the external electrodes
   provides excellent solder heat resistance.

3. Low DC resistance of NFZ15SG series meets large current.
   Its rated current ranges from 0.27A to 1.1A

4. Meets 85℃ maximum operating temperature.

Murata Icon X Applications

Other Usage

For general

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

B

Bulk(Bag)

1000

D

180mm Paper Tape

10000