NFZ18SM701SN10#

    1. Noise Suppression Products/EMI Suppression FiltersEMI Suppression FiltersImpedance Type Filters
< List of part numbers with package codes >
NFZ18SM701SN10DNFZ18SM701SN10B

Murata Icon X Appearance & Shape

Appearance | NFZ18SM701SN10(NFZ18SM701SN10D)(NFZ18SM701SN10D,NFZ18SM701SN10B)
Dimensions | NFZ18SM701SN10(NFZ18SM701SN10D)(NFZ18SM701SN10D,NFZ18SM701SN10B)

Murata Icon X Specifications

ShapeSMD
Size Code (in mm)1608
Size Code (in inch)0603
Length1.6mm
Length Tolerance±0.15mm
Width0.8mm
Width Tolerance±0.15mm
Thickness0.8mm
Thickness Tolerance±0.15mm
Rated Current800mA
Operating Temperature Range-55℃ to 125℃
Mass(typ.)0.005g
Number of Circuit1
DC Resistance(max.)0.29Ω
DC Resistance0.23Ω (Typ.)
Impedance (at 100MHz)700Ω
Impedance (at 100MHz) Tolerance±25%

Murata Icon X Features

1. NFZ18SM of the audio line of Class D amplifier, etc.
  It is a noise filter that is designed for radiation
   noise suppression.
  By inserting in series with the audio line,
   thereby deteriorating the audio distortion
  possible to attenuate the noise component in
   the vicinity of 100 to 500MHz.

2. The nickel barrier structure of the external electrodes
   provides excellent solder heat resistance.

3. NFZ18SM series low DC Resistance.Large Current in a small.
   The Rated Current is the maximum 1.25A.

4. Corresponds to 125 ℃ maximum use temperature.

Murata Icon X Applications

Other Usage

For general

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

D

180mm Paper Tape

4000

B

Bulk(Bag)

1000