Appearance & Shape

Murata Icon X Specifications

Output power (W)Max 15W
Vin(V) 9V to 36V
Vin(V)typ 24V
Vout(V) 5V
Vout(V)typ 5V
LineRegulation (%) -0.25% to 0.25%
LoadRegulation (%) -0.25% to 0.25%
Isolation Voltage (V) 2000V
Efficiency (%) 84.5%
Size(mm)W 24.4mm
Size(mm)L 27.9mm
Size(mm)T 8.4mm
Operatingtemperature(degC) -40℃ to 85℃
Outputs (#) 2
Iout(A)Max 1.5A
Form 1 x 1
Package DIP
Productseries BEI
Product Series Features Isolated Wide Input Bipolar 15-Watt DC-DC Converters
Iout2(A)Max -1.5A
Vout2 (V) -5V
Vout2 (V)typ -5V
Brand Murata Power Solutions

Murata Icon X Features

±5V, ±1500mA, Dual Output Isolated 1"x1" DC-DC Converter, 9-36V Input Range, Negative Logic, Through-Hole

Download a PDF file of this page

Details