1. 时钟元件陶瓷谐振器/晶体谐振器/MEMS谐振器

CSTCE20M0V51-R0

  • 生产开始日期:2000/8/1
  • 接受订单的最迟期限:2019/9/30
  • 停产日:2020/3/31

外观&形状

Murata Icon X 规格

产品型 陶瓷谐振器
系列名 CSTCE_V
频率 20.000MHz
频率公差 ±0.50% max.
工作温度范围 -20℃~80℃
频率温度特性 ±0.30% max.
频率老化 ±0.20% max.
谐振电阻 (R1) 40Ω max.
内置负载电容(CL1/CL2) 5pF
形状 SMD
清洗 不支持
长x宽 3.2x1.3mm
质量 17mg

Murata Icon X 特点

MURATA's package technology expertise has enabled the development of the Chip CERALOCK(R) with built-in load capacitors.
High-density mounting is made possible by the small package and the elimination of the need for an external load capacitor.

Features
1. Oscillation circuits do not require external load capacitors.
2. Available for a wide frequency range.
3. Extremely small and have a low profile.
4. No adjustment is necessary for oscillation circuits.

Murata Icon X 用途

其他用途

消费级/工业级

Murata Icon X 包装信息

包装 规格 标准包装数量
R0 180mm压纹带 3000