外观&形状

Murata Icon X 规格

电路型 无电路型
尺寸 9.0×9.0×1.9 mm
频率 4.0kHz
声压水平 72dB (typ.)
声压水平 65dB (min.)
声压级测量条件 [±1.5Vo-p,4.0kHz,square wave,10cm]
允许入力电压 ±12.5Vo-p max.
工作温度范围 -40℃ to 85℃
保管温度范围 -40℃ to 85℃
形状 SMD
振型 他振型

Murata Icon X 特点

Taking advantage of extensive acoustic and mechanical design technology and high performance ceramics, Murata has developed SMD piezoelectric sounders that suit the thin, high-density design of electronic equipment.

Features
1. Small, thin and lightweight
2. High sound pressure level and clear sound
3. Reflowable
4. Tape & Reel supply

Murata Icon X 用途

其他用途

消费级/工业级

Murata Icon X 包装信息

包装 规格 超小订购单位
-R1 压纹带 2000