Murata Icon X 用途

不能使用的用途

请务必确认并遵守“操作要求”。

可以使用的用途

民用设备,工业设备

针对上述用途所要求的性能、功能、质量、管理、安全性,请参照本网站及规格说明书等,并在确认实机性能与信赖性之后使用。

外观&形状

Murata Icon X 规格

Target IC Digital Audio
Type Digital Audio Transformer
Height (inch) 0.25inch
Height (mm) 6.35mm
Width (mm) 12.7mm
Depth (mm) 9mm
Mounting Option Surface Mount
Turns Ratio (Pri) 1
Turns Ratio (Sec) 1
Turns Ratio 1 to 1
Isolation Voltage (V) 2000Vrms
Packaging style Reel
Package weight (g) 0.93g
Package Qty. 500
Short Description Surface Mount Transformer for Digital Audio Data Transmission DA100J Series
Description Surface Mount Transformer for Digital Audio Data Transmission DA100J Series
Series DA100J
Series Headline SM Transformers for Digital Audio Data Transmission
Series Description The Digital Audio Range of transformers is designed to improve the balance of transmitter and receiver circuitry in hi-fi equipment, video games and other applications requiring high-performance digital audio transmission. Compliant with AES/EBU recommendations for the digital audio interface, offering optimised shunt capacitance between primary and secondary windings. Capable of operating over the audio data rate frequency range, providing isolation from 50-60Hz noise. For through hole versions see DA100 series datasheet.

下载本页的PDF

详细说明